IESNA:LM-63-2002
[TEST]P953577
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21877
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3029.3 3422.6 3814.5 4146 4399.2 4552.9 4666 4783.5 4895.1 5023.2
5179.9 5348.7 5558.2 5787.3 6073.6 6482 7045.7 7808.3 8815 10103.6
11771.9 13771.9 15625.6 16701.6 16496.7 14917.2 11990.5 8699 5582.3 3968.2
2738.4 1716.6 955.5 208 0 0 0
3029.3 3363.8 3719.5 4008.9 4224.4 4366.1 4464 4571 4684.1 4800.1
4946.3 5121.1 5324.6 5550.6 5821.9 6177.6 6655.3 7286.8 8094.6 9217.4
10680.8 12085.4 12774.2 12537.5 11707.1 10314.6 8120.2 5494.9 2967.5 1752.8
966 432.5 167.3 21.1 0 0 0
3029.3 3329.2 3605 3806.9 3959.1 4051.1 4115.9 4200.3 4274.1 4345
4444.4 4577.1 4733.8 4884.5 5045.8 5243.2 5475.3 5754.1 6096.2 6438.3
6542.3 6198.7 5329.1 4308.8 3172.4 2201.9 1555.3 1122.8 788.2 566.7
382.8 229.1 128.1 57.3 10.5 0 0
3029.3 3243.3 3448.2 3598.9 3686.4 3731.6 3763.2 3776.8 3767.7 3733.1
3681.8 3654.7 3624.6 3552.2 3394 3167.9 2932.8 2708.3 2515.3 2384.2
2317.9 2257.6 2174.7 2034.6 1927.6 1844.7 1588.5 1287.1 850 595.3
425 295.4 195.9 84.4 12.1 0 0
3029.3 3157.4 3305.1 3416.6 3476.9 3491.9 3457.3 3363.8 3213.1 3017.2
2806.2 2635.9 2524.4 2456.6 2402.3 2322.4 2207.9 2097.9 2012 1966.8
1966.8 1978.8 1981.8 1969.8 1880.9 1684.9 1477 1338.3 1127.3 905.8
657.1 431 235.1 91.9 6 0 0
3029.3 3088 3158.9 3240.3 3299 3293 3213.1 3057.9 2869.5 2693.2
2547 2443 2382.7 2337.5 2284.8 2203.4 2088.8 1950.2 1814.5 1707.5
1650.3 1657.8 1704.5 1736.2 1724.1 1671.4 1556.8 1371.5 1165 970.6
788.2 619.4 450.6 262.2 113 0 0
3029.3 2994.6 3017.2 3074.5 3137.8 3167.9 3121.2 3018.7 2904.2 2801.7
2697.7 2580.1 2458.1 2339 2223 2100.9 1966.8 1825.1 1691 1580.9
1483 1400.1 1329.3 1284 1270.5 1266 1241.8 1187.6 1094.2 963
743 509.4 281.8 149.2 54.3 0 0
3029.3 2932.8 2877 2889.1 2981 3098.6 3190.5 3198.1 3133.3 3030.8
2911.7 2770 2605.8 2432.5 2268.2 2111.4 1962.2 1817.6 1687.9 1587
1513.1 1464.9 1425.7 1377.5 1303.6 1187.6 1067 979.6 901.2 813.8
699.3 541 348.1 202 66.3 0 0
3029.3 2859 2729.4 2709.8 2800.2 3027.8 3271.9 3386.4 3351.8 3222.2
3066.9 2908.7 2741.4 2556 2370.7 2189.8 2019.5 1862.8 1725.6 1620.1
1540.3 1484.5 1461.9 1446.8 1413.7 1341.3 1253.9 1154.4 1053.5 935.9
792.7 617.9 455.1 286.3 93.4 0 0
3029.3 2788.1 2593.7 2497.3 2544 2773.1 3109.1 3378.9 3443.7 3330.7
3142.3 2961.4 2794.2 2619.3 2446 2272.7 2100.9 1933.6 1787.4 1675.9
1582.5 1520.7 1475.4 1455.9 1427.2 1374.5 1299.1 1214.7 1122.8 1020.3
878.6 697.8 512.4 281.8 87.4 3 0
3029.3 2724.8 2510.8 2384.2 2402.3 2607.3 2917.7 3189 3341.2 3299
3140.8 2961.4 2794.2 2628.4 2465.6 2302.8 2134 1968.3 1823.6 1701.5
1597.5 1526.7 1473.9 1442.3 1409.1 1348.9 1259.9 1163.5 1067 954
813.8 630 458.2 244.1 66.3 0 0
3029.3 2712.8 2458.1 2281.7 2248.6 2384.2 2626.9 2904.2 3088 3106.1
3008.2 2855.9 2705.2 2565.1 2426.4 2277.2 2120.5 1962.2 1816.1 1691
1584 1507.1 1440.8 1380.5 1308.2 1201.2 1052 878.6 715.9 581.7
449.1 299.9 182.4 91.9 7.5 0 0
3029.3 2638.9 2325.5 2078.3 1956.2 1962.2 2039.1 2143.1 2226 2269.7
2269.7 2215.4 2146.1 2072.3 1990.9 1905 1820.6 1728.6 1618.6 1505.6
1397.1 1273.5 1145.4 1033.9 920.8 768.6 617.9 507.9 420.5 334.6
245.7 152.2 70.8 19.6 0 0 0
3029.3 2584.7 2224.5 1924.6 1739.2 1659.3 1633.7 1630.7 1621.6 1608.1
1579.4 1525.2 1460.4 1383.5 1293.1 1219.2 1146.9 1091.1 1055 1039.9
1020.3 978.1 910.3 824.4 721.9 614.9 515.4 428 345.1 269.8
192.9 108.5 46.7 7.5 0 0 0
3029.3 2557.5 2156.7 1829.6 1614.1 1507.1 1451.3 1403.1 1348.9 1288.6
1234.3 1190.6 1140.9 1100.2 1052 1003.7 952.5 886.2 812.3 750.5
687.2 630 580.2 541 497.3 443.1 382.8 322.5 257.7 197.4
134.1 84.4 40.7 1.5 0 0 0
3029.3 2534.9 2116 1779.9 1553.8 1433.2 1359.4 1288.6 1220.7 1152.9
1088.1 1032.4 979.6 926.9 878.6 831.9 782.2 730.9 682.7 631.5
583.2 541 503.4 462.7 414.5 372.3 324 269.8 208 153.7
111.5 66.3 22.6 0 0 0 0
3029.3 2556 2129.5 1787.4 1543.3 1401.6 1306.7 1234.3 1172.5 1112.2
1052 994.7 935.9 883.2 834.9 786.7 737 682.7 628.5 572.7
524.5 483.8 449.1 419 388.8 355.7 310.5 260.7 217 179.3
138.7 94.9 34.7 0 0 0 0
3029.3 2568.1 2144.6 1798 1537.2 1365.4 1264.5 1199.6 1142.4 1082.1
1024.8 967.6 916.3 868.1 822.9 774.6 726.4 672.2 617.9 563.7
515.4 480.8 452.1 428 399.4 360.2 307.4 263.7 230.6 195.9
153.7 102.5 40.7 12.1 0 0 0
3029.3 2568.1 2161.2 1811.5 1532.7 1336.8 1229.8 1168 1110.7 1053.5
990.2 935.9 889.2 837.9 788.2 738.5 687.2 636 584.8 536.5
497.3 471.7 447.6 422 382.8 328.5 262.2 230.6 197.4 161.3
117.6 61.8 25.6 6 0 0 0
3029.3 2619.3 2226 1874.8 1570.4 1342.8 1222.3 1157.5 1100.2 1052
996.2 943.4 892.2 842.5 791.2 741.5 690.3 640.5 593.8 551.6
516.9 489.8 462.7 429.5 381.3 304.4 229.1 197.4 165.8 131.1
93.4 54.3 28.6 12.1 3 0 0
3029.3 2649.5 2269.7 1918.5 1603.6 1363.9 1229.8 1159 1103.2 1052
999.2 948 898.2 848.5 800.3 752 702.3 654.1 608.9 568.2
533.5 504.9 474.7 437.1 384.3 304.4 226.1 194.4 161.3 128.1
88.9 52.7 30.1 15.1 7.5 0 0
3029.3 2661.5 2298.3 1956.2 1633.7 1401.6 1235.8 1166.5 1104.7 1061
1011.3 961.5 913.3 865.1 818.4 773.1 724.9 676.7 631.5 586.3
550.1 519.9 488.3 453.6 388.8 309 239.6 209.5 174.8 140.2
99.5 60.3 36.2 22.6 13.6 6 0
3029.3 2745.9 2429.4 2102.4 1778.4 1493.5 1293.1 1181.6 1121.3 1073.1
1029.3 984.1 938.9 893.7 847 800.3 753.5 705.3 661.6 619.4
581.7 547.1 512.4 473.2 425 363.2 286.3 244.1 208 171.8
131.1 82.9 51.2 33.2 24.1 12.1 0
3029.3 2809.2 2548.5 2257.6 1947.2 1651.8 1404.6 1219.2 1127.3 1073.1
1029.3 985.6 941.9 896.7 851.5 803.3 752 705.3 660.1 617.9
583.2 547.1 509.4 467.2 420.5 369.2 310.5 260.7 224.6 188.4
150.7 108.5 55.8 33.2 21.1 10.5 0
3029.3 2869.5 2687.2 2456.6 2198.9 1915.5 1638.2 1371.5 1169.5 1083.6
1032.4 985.6 941.9 896.7 848.5 801.8 752 702.3 654.1 602.8
554.6 509.4 467.2 428 394.9 355.7 307.4 256.2 208 170.3
137.1 102.5 57.3 25.6 13.6 4.5 0
3029.3 2966 2878.6 2744.4 2527.4 2278.7 2030.1 1776.9 1448.3 1184.6
1059.5 1000.7 952.5 905.8 860.6 813.8 765.6 717.4 667.6 614.9
565.2 515.4 470.2 428 387.3 345.1 299.9 256.2 208 158.2
122.1 85.9 54.3 28.6 13.6 6 0
3029.3 3065.4 3083.5 3065.4 2961.4 2798.7 2605.8 2391.8 2117.5 1763.3
1397.1 1125.8 996.2 937.4 893.7 851.5 806.3 767.1 729.4 684.2
639 583.2 527.5 476.2 435.6 396.4 435.6 456.7 345.1 275.8
182.4 134.1 76.9 37.7 18.1 9 0
3029.3 3163.4 3294.5 3401.5 3443.7 3410.6 3303.6 3163.4 3032.3 2875.5
2635.9 2310.4 1929.1 1540.3 1225.3 1058 1009.8 973.6 910.3 853
809.3 770.1 714.4 673.7 709.8 737 620.9 471.7 286.3 214
159.8 116 78.4 45.2 22.6 7.5 0
3029.3 3262.9 3508.5 3737.6 3907.9 4005.9 4011.9 3956.1 3903.4 3886.8
3876.3 3831 3742.1 3630.6 3488.9 3324.7 3118.2 2920.8 2851.4 3110.6
3672.8 4207.8 4287.7 3716.5 2622.3 1553.8 917.8 577.2 399.4 292.4
221.5 159.8 108.5 61.8 24.1 6 0
3029.3 3359.3 3704.4 4046.6 4332.9 4516.8 4604.2 4634.3 4664.5 4717.2
4798.6 4904.1 5030.7 5146.7 5262.8 5350.2 5488.8 5737.5 6201.7 6961.3
7946.9 9015.5 10058.4 10860.1 10953.6 10201.5 8757.7 6842.2 4777.5 2985.6
1734.7 1032.4 587.8 221.5 67.8 3 0
3029.3 3394 3793.4 4189.7 4518.3 4735.3 4843.8 4890.5 4934.2 4994.5
5077.4 5176.9 5306.5 5437.6 5579.3 5772.2 6049.5 6453.4 7050.2 7877.6
8976.3 10426.1 12403.4 14857 16439.4 16056.6 14882.6 13267 11523.3 9868.5
8176 6308.7 4317.8 2538 1029.3 259.2 0
3029.3 3419.6 3853.6 4305.8 4664.5 4899.6 5015.6 5050.3 5068.4 5077.4
5100 5130.2 5169.3 5185.9 5238.7 5356.2 5562.7 5891.2 6423.2 7205.4
8258.9 9728.3 11939.2 15188.5 19509.4 20883.8 19774.6 18458.9 17003.1 15486.9
13250.4 10353.8 7216 4393.2 1734.7 554.6 0
3029.3 3476.9 3989.3 4512.2 4944.8 5207 5282.4 5235.7 5124.1 4962.9
4785 4614.7 4445.9 4289.2 4212.3 4304.3 4705.2 5416.5 6277.1 7083.4
7847.5 8738.1 9955.9 11711.6 15074 19100.9 18279.6 16327.9 15046.9 14169.7
12920.3 11113.3 8682.4 6043.5 2363.1 388.8 0
3029.3 3507 4129.4 4699.1 5154.3 5375.8 5371.3 5179.9 4877 4557.5
4254.5 4001.3 3805.4 3690.9 3803.9 4366.1 5323.1 6492.6 7726.9 9027.5
10450.2 11805.1 13098.2 14597.7 16814.7 19645 20195.1 18736.2 17099.5 15422.1
13429.7 10754.6 7586.7 3672.8 1437.8 161.3 0
3029.3 3553.7 4159.6 4759.4 5223.6 5446.6 5351.7 5014.1 4587.6 4245.5
3941.1 3698.4 3525.1 3485.9 3813 4679.5 5966.6 7583.7 9577.6 12001
14658 17390.4 20121.2 22576.3 25365.9 27931 28580.6 27406.6 25168.5 22183
18257 12851 8340.3 4611.7 2224.5 257.7 0
3029.3 3556.7 4167.1 4759.4 5208.5 5407.5 5311 4982.5 4559 4179.2
3874.7 3636.6 3479.9 3502.5 3957.6 4979.4 6453.4 8385.5 10840.5 13634.7
16483.1 19271.2 22076 24966.6 28235.5 30612.1 30746.3 28871.5 25604.1 21281.7
16763.4 12451.6 8136.8 4733.8 1876.3 236.6 0
3029.3 3556.7 4152.1 4723.2 5134.7 5323.1 5300.5 5088 4760.9 4402.2
4082.7 3844.6 3680.3 3666.8 4025.5 4923.7 6240.9 7815.8 9656 11696.6
13735.7 15783.8 17752.1 19729.4 22439.2 25094.7 25804.5 24482.8 22235.7 19310.4
16044.6 12436.6 9366.6 5577.8 2117.5 186.9 0
3029.3 3516.1 4070.7 4590.6 4967.4 5160.3 5222.1 5187.4 5044.3 4828.7
4589.1 4358.5 4159.6 4052.6 4152.1 4638.8 5523.5 6664.4 7880.6 9007.9
10096 11051.5 11952.8 13212.7 15609 18015.8 17705.4 15661.7 13774.9 12106.5
10023.7 7532.5 5053.3 2458.1 690.3 84.4 0
3029.3 3514.5 4010.4 4467 4797.1 4981 5086.5 5154.3 5188.9 5199.5
5181.4 5130.2 5066.9 4997.5 4987 5109.1 5482.8 6136.9 7053.2 8096.1
9291.3 10774.2 12733.5 15277.4 17951 18454.4 15654.2 12097.5 8897.9 6479
5084.9 3715 2694.7 1585.5 441.6 18.1 0
3029.3 3431.7 3849.1 4233.4 4513.8 4682.5 4807.6 4916.1 5017.1 5145.2
5283.9 5422.5 5598.9 5767.7 5996.7 6338.8 6831.7 7535.5 8601 10053.8
11829.2 13889.4 16336.9 19073.8 20054.9 18609.6 15193 11401.2 7699.8 5553.7
4017.9 2681.1 1614.1 372.3 9 0 0
3029.3 3422.6 3814.5 4146 4399.2 4552.9 4666 4783.5 4895.1 5023.2
5179.9 5348.7 5558.2 5787.3 6073.6 6482 7045.7 7808.3 8815 10103.6
11771.9 13771.9 15625.6 16701.6 16496.7 14917.2 11990.5 8699 5582.3 3968.2
2738.4 1716.6 955.5 208 0 0 0
